INA240A3PW

text.skipToContent text.skipToNavigation

INA240A3PW

80V, Low-/High-Side, Bi-Directional, Zero-Drift, Current Sense Amp w/Enhanced PWM Rejection

Packaging

Package | PIN: PW | 8
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $2.52
10-24 $2.27
25-99 $2.11
100-249 $1.85
250-499 $1.74
500-749 $1.47
750-999 $1.24
1000+ $1.19

Features

  • Enhanced PWM Rejection
  • Excellent CMRR:
    • 132-dB DC CMRR
    • 93-dB AC CMRR at 50 kHz
  • Wide Common-Mode Range: –4 V to 80 V
  • Accuracy:
    • Gain:
      • Gain Error: 0.20% (Maximum)
      • Gain Drift: 2.5 ppm/°C (Maximum)
    • Offset:
      • Offset Voltage: ±25 µV (Maximum)
      • Offset Drift: 250 nV/°C (Maximum)
  • Available Gains:
    • INA240A1: 20 V/V
    • INA240A2: 50 V/V
    • INA240A3: 100V/V
    • INA240A4: 200 V/V
  • Quiescent Current: 2.4 mA (Maximum)

All trademarks are the property of their respective owners.

Texas Instruments  INA240A3PW

The INA240 device is a voltage-output, current-senseamplifier with enhanced PWM rejection that can sense drops across shunt resistors over a widecommon-mode voltage range from –4 V to 80 V, independent of the supply voltage. The negativecommon-mode voltage allows the device to operate below ground, accommodating the flyback period oftypical solenoid applications. Enhanced PWM rejection provides high levels of suppression for largecommon-mode transients (ΔV/Δt) in systems that use pulse width modulation (PWM) signals (such asmotor drives and solenoid control systems). This feature allows for accurate current measurementswithout large transients and associated recovery ripple on the output voltage.

This device operates from a single 2.7-V to 5.5-V power supply, drawinga maximum of 2.4 mA of supply current. Four fixed gains are available: 20 V/V, 50 V/V,100 V/V, and 200 V/V. The low offset of the zero-drift architecture enables current sensing withmaximum drops across the shunt as low as 10-mV full-scale. All versions are specified over theextended operating temperature range (–40°C to +125°C), and are offered in an 8-pin TSSOP and 8-pinSOIC packages.