INA250A2QPWRQ1

text.skipToContent text.skipToNavigation

INA250A2QPWRQ1

AEC-Q100, 36V Low-/High-Side, Bi-Directional, CSA w/Precision Integrated Shunt Resistor

Packaging

Package | PIN: PW | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.13
10-24 $2.82
25-99 $2.62
100-249 $2.30
250-499 $2.16
500-749 $1.83
750-999 $1.55
1000+ $1.48

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C5
  • Precision Integrated Shunt Resistor:
    • Shunt Resistor: 2-mΩ
    • Shunt Resistor Tolerance: 0.1% (Maximum)
    • 15 A Continuous from –40°C to +85°C
    • 0°C to +125°C Temperature Coefficient: 10 ppm/°C
  • High Accuracy:
    • Gain Error (Shunt and Amplifier): 0.3% (Maximum)
    • Offset Current: 50 mA (Maximum, INA250A2-Q1)
  • Four Available Gains:
    • INA250A1-Q1: 200 mV/A
    • INA250A2-Q1: 500 mV/A
    • INA250A3-Q1: 800 mV/A
    • INA250A4-Q1: 2 V/A
  • Wide Common-Mode Range: –0.1 V to 36 V
  • Specified Operating Temperature: –40°C to +125°C

Texas Instruments  INA250A2QPWRQ1

The automotive qualified INA250-Q1 is a voltage-output, current-sensing amplifier family that integrates an internal precision shunt resistor to enable high-accuracy current measurements at common-mode voltages that may vary from 0 V to 36 V, independent of the supply voltage.

The INA250-Q1 family is available in four output voltage scales: 200 mV/A, 500 mV/A, 800 mV/A, and 2 V/A. This device is fully tested and specified for continuous currents up to 10 amps at the maximum temperature of +125°C. The INA250-Q1 device operates from a single 2.7-V to 36-V supply and draws a maximum of 300 µA of supply current. All INA250-Q1 gain versions are specified over the extended operating temperature range of –40°C to +125°C, and are available in a TSSOP-16 package.