INA270AIDR

text.skipToContent text.skipToNavigation

INA270AIDR

80V, Low-/High-side, High-Speed, Voltage Output Current Sense Amplifier

Packaging

Package | PIN: D | 8
Temp: S (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.20
10-24 $1.97
25-99 $1.83
100-249 $1.60
250-499 $1.47
500-749 $1.24
750-999 $1.01
1000+ $0.93

Features

  • Wide Common-Mode Range: –16 V to +80 V
  • CMRR: 120 dB
  • Accuracy:
    ±0.5-mV Offset (typ)
    ±0.2% Gain Error (typ)
    2.5 µV/°C Offset Drift (typ)
    50 ppm/°C Gain Drift (max)
  • Bandwidth: Up to 130 kHz
  • Two Gain Options Available:
    14 V/V (INA270)
    20 V/V (INA271)
  • Quiescent Current: 700 µA (typ)
  • Power Supply: +2.7 V to +18 V
  • Provision for Filtering

All trademarks are the property of their respective owners.

Texas Instruments  INA270AIDR

The INA270 andINA271 family of voltage-output, current-sense amplifiers can sense drops across shunt resistors atcommon-mode voltages from –16 V to +80 V, independent of the supply voltage. The INA270 and INA271pinouts readily enable filtering.

The INA270 and INA271 are available with two gain options: 14 V/V and 20 V/V. The 130-kHzbandwidth simplifies use in current-control loops.

The INA270 and INA271 operate from a single +2.7-V to +18-V supply, drawing 700 µA(typical) of supply current. The devices are specified over the extended operating temperaturerange of –40°C to +125°C and are offered in an SOIC-8 package.