text.skipToContent text.skipToNavigation

INA301A3QDGKTQ1

AEC-Q100, 36V, Low-/High-side, Voltage Output CSA with Comparator

Packaging

Package | PIN: DGK | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.96
10-24 $2.67
25-99 $2.48
100-249 $2.18
250-499 $2.04
500-749 $1.73
750-999 $1.46
1000+ $1.40

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
    • Device HBM ESD Classification Level 2
    • Device CDM ESD Classification Level C6
  • Wide Common-Mode Input Range: 0 V to 36 V
  • Dual Output: Amplifier and Comparator Output
  • High Accuracy Amplifier:
    • Offset Voltage: 35 µV (Max)
    • Offset Voltage Drift: 0.5 µV/°C (Max)
    • Gain Error: 0.1% (Max)
    • Gain Error Drift: 10 ppm/°C
  • Available Amplifier Gains:
    • INA301A1-Q1: 20 V/V
    • INA301A2-Q1: 50 V/V
    • INA301A3-Q1: 100 V/V
  • Programmable Alert Threshold Set Through a Single Resistor
  • Total Alert Response Time: 1 µs
  • Open-Drain Output With Both Transparent and Latching Modes
  • Package: VSSOP-8

Texas Instruments  INA301A3QDGKTQ1

The INA301-Q1 includes both a high common-mode, current-sensing amplifier and a high-speed comparator configured to provide overcurrent protection by measuring the voltage developed across a current-sensing or current-shunt resistor and comparing that voltage to a defined threshold limit. This device features an adjustable limit-threshold range that is set using a single external limit-setting resistor. This current-shunt monitor measures differential voltage signals on common-mode voltages that can vary from 0 V up to 36 V, independent of the supply voltage.

The open-drain alert output can be configured to operate in either a transparent mode, where the output status follows the input state, or in a latched mode, where the alert output is cleared when the latch is reset. The device alert response time is under 1 µs, allowing for quick detection of overcurrent events.

This device operates from a single 2.7-V to 5.5-V supply, drawing a maximum supply current of 700 µA. The device is specified over the extended operating temperature range of –40°C to +125°C, and is available in an 8-pin VSSOP package.