INA322EA/250

text.skipToContent text.skipToNavigation

INA322EA/250

Micropower Single-Supply CMOS Instrumentation Amplifier

Packaging

Package | PIN: DGK | 8
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.32
10-24 $2.09
25-99 $1.94
100-249 $1.70
250-499 $1.60
500-749 $1.36
750-999 $1.15
1000+ $1.09

Features

  • LOW COST
  • LOW QUIESCENT CURRENT: 40µA/channel
    Shut Down: < 1µA
  • HIGH GAIN ACCURACY: G = 5, 0.07%, 2ppm/°C
  • GAIN SET WITH EXTERNAL RESISTORS
  • LOW BIAS CURRENT: 10pA
  • BANDWIDTH: 500kHz, G = 5V/V
  • RAIL-TO-RAIL OUTPUT SWING: (V+) - 0.02V
  • WIDE TEMPERATURE RANGE: -55°C to +125°C
  • SINGLE VERSION IN MSOP-8 PACKAGE AND DUAL VERSION IN TSSOP-14 PACKAGE
  • APPLICATIONS
    • INDUSTRIAL SENSOR AMPLIFIERS: Bridge, RTD, Thermistor, Position
    • PHYSIOLOGICAL AMPLIFIERS: ECG, EEG, EMG
    • A/D CONVERTER SIGNAL CONDITIONING
    • DIFFERENTIAL LINE RECEIVERS WITH GAIN
    • FIELD UTILITY METERS
    • PCMCIA CARDS
    • COMMUNICATION SYSTEMS
    • TEST EQUIPMENT
    • AUTOMOTIVE INSTRUMENTATION

Texas Instruments  INA322EA/250

The INA322 family is a series of low cost, rail-to-rail output, micropower CMOS instrumentation amplifiers that offer wide-range, single-supply, as well as bipolar-supply operation. The INA322 family provides low-cost, low-noise amplification of differential signals with micropower current consumption of 40µA. When shutdown the INA322 has a quiescent current of less than 1µA. Returning to normal operations within nanoseconds, the shutdown feature makes the INA322 optimal for low-power battery or multiplexing applications.

Configured internally for 5V/V gain, the INA322 offers exceptional flexibility with user-programmable external gain resistors. The INA322 reduces common-mode error over frequency and with CMRR remaining high up to 3kHz, line noise and line harmonics are rejected.

The low-power design does not compromise on bandwidth or slew rate, making the INA322 ideal for driving sampling Analog-to-Digital (A/D) converters as well as general-purpose applications. With high precision, low cost, and small packaging, the INA322 outperforms discrete designs, while offering reliability and performance.