INA326EA/250

text.skipToContent text.skipToNavigation

INA326EA/250

Precision, Low Drift, CMOS Instrumentation Amplifier

Packaging

Package | PIN: DGK | 8
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.32
10-24 $3.89
25-99 $3.63
100-249 $3.26
250-499 $3.04
500-749 $2.65
750-999 $2.29
1000+ $2.24

Features

  • PRECISION
       LOW OFFSET: 100 µV (max)
       LOW OFFSET DRIFT: 0.4 µV/°C (max)
       EXCELLENT LONG-TERM STABILITY
       VERY-LOW 1/f NOISE
  • TRUE RAIL-TO-RAIL I/O
       INPUT COMMON-MODE RANGE:
          20mV Below Negative Rail to 100mV Above Positive Rail
       WIDE OUTPUT SWING: Within 10mV of Rails
       SUPPLY RANGE: Single +2.7V to +5.5V
  • SMALL SIZE
       microPACKAGE: MSOP-8, MSOP-10
  • LOW COST
  • APPLICATIONS
    • LOW-LEVEL TRANSDUCER AMPLIFIER FOR BRIDGES, LOAD CELLS, THERMOCOUPLES
    • WIDE DYNAMIC RANGE SENSOR MEASUREMENTS
    • HIGH-RESOLUTION TEST SYSTEMS
    • WEIGH SCALES
    • MULTI-CHANNEL DATA ACQUISITION SYSTEMS
    • MEDICAL INSTRUMENTATION
    • GENERAL-PURPOSE

Texas Instruments  INA326EA/250

The INA326 and INA327 (with shutdown) are high-performance, low-cost, precision instrumentation amplifiers with rail-to-rail input and output. They are true single-supply instrumentation amplifiers with very low DC errors and input common-mode ranges that extends beyond the positive and negative rails. These features make them suitable for applications ranging from general-purpose to high-accuracy.

Excellent long-term stability and very low 1/f noise assure low offset voltage and drift throughout the life of the product.

The INA326 (without shutdown) comes in the MSOP-8 package. The INA327 (with shutdown) is offered in an MSOP-10. Both are specified over the industrial temperature range, –40°C to +85°C, with operation from –40°C to +125°C.