text.skipToContent text.skipToNavigation

INA333AIDGKT

Low-Power, Zero-Drift, Precision Instrumentation Amplifier

Packaging

Package | PIN: DGK | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.99
10-24 $3.59
25-99 $3.35
100-249 $3.01
250-499 $2.81
500-749 $2.44
750-999 $2.11
1000+ $2.07

Features

  • Low Offset Voltage: 25 µV (Maximum), G ≥ 100
  • Low Drift: 0.1 µV/°C, G ≥ 100
  • Low Noise: 50 nV/√Hz, G ≥ 100
  • High CMRR: 100 dB (Minimum), G ≥ 10
  • Low Input Bias Current: 200 pA (Maximum)
  • Supply Range: 1.8 V to 5.5 V
  • Input Voltage: (V–) +0.1 V to (V+) –0.1 V
  • Output Range: (V–) +0.05 V to (V+) –0.05 V
  • Low Quiescent Current: 50 µA
  • Operating Temperature: –40°C to +125°C
  • RFI Filtered Inputs
  • 8-Pin VSSOP and 8-Pin WSON Packages

Texas Instruments  INA333AIDGKT

The INA333 device is a low-power, precision instrumentation amplifier offering excellent accuracy. The versatile 3-operational amplifier design, small size, and low power make it ideal for a wide range of portable applications.

A single external resistor sets any gain from 1 to 1000. The INA333 is designed to use an industry-standard gain equation: G = 1 + (100 kΩ / RG).

The INA333 device provides very low offset voltage (25 µV, G ≥ 100), excellent offset voltage drift (0.1 µV/°C, G ≥ 100), and high common-mode rejection (100 dB at G ≥ 10). It operates with power supplies as low as 1.8 V (±0.9 V) and quiescent current is only 50 µA, making it ideal for battery-operated systems. Using autocalibration techniques to ensure excellent precision over the extended industrial temperature range, the INA333 device also offers exceptionally low noise density (50 nV/√Hz) that extends down to DC.

The INA333 device is available in both 8-pin VSSOP and WSON surface-mount packages and is specified over the TA = –40°C to +125°C temperature range.