text.skipToContent text.skipToNavigation

INA381A1IDSGR

26V, Low-/High-Side, Voltage Output CSA with Comparator

Packaging

Package | PIN: DSG | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.58
10-24 $0.52
25-99 $0.48
100-249 $0.41
250-499 $0.38
500-749 $0.31
750-999 $0.25
1000+ $0.22

Features

  • Common-Mode Input Range: –0.2 V to 26 V
  • High Accuracy Amplifier:
    • Offset Voltage, VCM = 12 V: 500 µV(Maximum)
    • Offset Voltage, VCM = 0 V: 150 µV(Maximum)
    • Offset Voltage Drift: 1 µV/°C (Maximum)
    • Gain Error: 1% (Maximum)
    • Gain Error Drift: 20 ppm/°C (Maximum)
  • Available Amplifier Gains:
    • INA381A1: 20 V/V
    • INA381A2: 50 V/V
    • INA381A3: 100 V/V
    • INA381A4: 200 V/V
  • Comparator Specifications:
    • Hysteresis: 50 mV
    • Response Time: 500 ns
    • Alert ThresholdSet Through External Reference Voltage
  • Open-Drain Comparator Output With Latching Mode
  • Package: WSON-8 (2 mm × 2 mm)

All trademarks are the property of their respective owners.

Texas Instruments  INA381A1IDSGR

The INA381 includes both a 26-V common-mode, current-sensing amplifier and a high-speedcomparator configured to detect overcurrent conditions through measuring the voltage developedacross a current-shunt resistor and comparing that voltage to a defined threshold limit set by thecomparator reference pin. The current-shunt monitor can measure differential voltage signals oncommon-mode voltages that can vary from –0.2 V up to 26 V, independent of the supply voltage.

The open-drain alert output can be configured to operate in either a transparent modewhere the output status follows the input state or in a latched mode where the alert output iscleared when the latch is reset. The standalone comparator alert response time is under 3 µs,allowing for quick detection of overcurrent events. The total system overcurrent protectionprovided by the INA381 is under 10 µs.

This device operates from a single 2.7-V to 5.5-V supply, drawing a maximum supplycurrent of 350 µA. The device is specified over the extended operating temperature range (–40°C to+125°C), and is available in an 8-pin WSON package.