ISO124U

text.skipToContent text.skipToNavigation

ISO124U

High-Precision Isolation Amplifier

Packaging

Package | PIN: DVA | 8
Temp: S (-25 to 85)
Carrier: Partial Tube
Qty Price
1-9 $20.40
10-24 $18.97
25-99 $18.30
100-249 $15.99
250-499 $15.22
500-749 $14.00
750-999 $12.57
1000+ $12.53

Features

  • 100% Tested for High-Voltage Breakdown
  • Rated 1500 Vrms
  • High IMR: 140 dB at 60 Hz
  • Maximum Nonlinearity: 0.010%
  • Bipolar Operation: VO = ±10 V
  • Packages: PDIP-16 and SOIC-28
  • Ease of Use: Fixed Unity Gain Configuration
  • Supply Range: ±4.5-V to ±18-V

All trademarks are the property of their respective owners.

Texas Instruments  ISO124U

The ISO124 is a precision isolation amplifier incorporating a novel duty cyclemodulation-demodulation technique. The signal is transmitted digitally across a 2-pF differentialcapacitive barrier. With digital modulation, the barrier characteristics do not affect signalintegrity, thus resulting in excellent reliability and good high-frequency transient immunityacross the barrier. Both barrier capacitors are imbedded in the plastic body of the package.

The ISO124 is easy to use. No external components are required for operation. The keyspecifications are 0.010% maximum nonlinearity, 50-kHz signal bandwidth, and 200-µV/°CVOS drift. A power supply range of ±4.5 V to ±18 V, and quiescent currentsof ±5 mA on VS1 and ±5.5 mA on VS2 make the ISO124device a good choice for a wide range of applications.

The ISO124 is available in 16-pin PDIP and 28-lead SOIC plastic surface-mount packages.