ISO15DW

text.skipToContent text.skipToNavigation

ISO15DW

Isolated 3.3-V Half-Duplex RS-485 Transceivers

Packaging

Package | PIN: DW | 16
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $6.94
10-24 $6.24
25-99 $5.83
100-249 $5.23
250-499 $4.88
500-749 $4.25
750-999 $3.68
1000+ $3.60

Features

  • Meets or Exceeds TIA/EIA RS-485 Requirements
  • 1/8 Unit Load – Up to 256 Nodes on a Bus
  • Signaling Rates up to 1 Mbps
  • Thermal Shutdown Protection
  • Low Bus Capacitance – 16 pF (Typical)
  • 50 kV/µs Typical Transient Immunity
  • Fail-safe Receiver for Bus Open, Short, Idle
  • 3.3-V Inputs are 5-V Tolerant
  • Safety and Regulatory Approvals
    • 4000-VPK VIOTM, 560-VPK VIORM per DIN V VDE
      V 0884-10 (VDE V 0884-10):2006-12 and DIN EN 61010-1
    • 2500 VRMS Isolation Rating per UL 1577
    • 2500 VRMS Isolation Rating per CSA CA5A and IEC 60950-1
  • APPLICATIONS
    • Security Systems
    • Chemical Production
    • Factory Automation
    • Motor and Motion Control
    • HVAC and Building Automation Networks
    • Networked Security Stations

All other trademarks are the property of their respective owners

Texas Instruments  ISO15DW

The ISO15 is an isolated half-duplex differential line transceiver while the ISO35 is an isolated full-duplex differential line driver and receiver for TIA/EIA 485/422 applications. The ISO15M and ISO35M have extended ambient temperature ratings of –55°C to 125°C while the ISO15 and ISO35 are specified over –40°C to 85°C.

These devices are ideal for long transmission lines because the ground loop is broken to allow for a much larger common-mode voltage range. The symmetrical barrier of the device is tested to provide isolatlion of 4000 VPK per VDE and 2500 VRMS per UL and CSA between the bus-line transceiver and the logic-level interface.

Any cabled I/O can be subjected to electrical noise transients from various sources. These noise transients can cause damage to the transceiver and/or nearby sensitive circuitry if they are of sufficient magnitude and duration. These isolated devices can significantly increase protection and reduce the risk of damage to expensive control circuits.