ISO7142CCDBQR

text.skipToContent text.skipToNavigation

ISO7142CCDBQR

4242-Vpk Small Footprint and Low-Power 2/2 Quad Channel Digital Isolator with Noise Filter

Packaging

Package | PIN: DBQ | 16
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.03
10-24 $3.63
25-99 $3.38
100-249 $2.96
250-499 $2.78
500-749 $2.36
750-999 $1.99
1000+ $1.90

Features

  • Maximum Signaling Rate: 50 Mbps (with 5-V
    Supplies)
  • Robust Design With Integrated Noise Filter
  • Low-Power Consumption, Typical ICC per Channel
    (with 3.3-V Supplies):
    • 1.3 mA at 1 Mbps, 2.5 mA at 25 Mbps
  • Wide Temperature Range: –55°C to 125°C
  • 50 kV/µs Transient Immunity, Typical
  • Long Life with SiO2 Isolation Barrier
  • Operates From 2.7-V, 3.3-V and 5-V Supply
  • 2.7-V to 5.5-V Level Translation
  • Small QSOP-16 Package
  • Safety and Regulatory Approvals
    • 2500-VRMS Isolation for 1 Minute per UL 1577
    • 4242-VPK Isolation per DIN V VDE V 0884-10
      (VDE V 0884-10):2006-12
    • CSA Component Acceptance Notice 5A, IEC
      60950-1 and IEC 61010-1 End Equipment
      Standards
    • CQC Certification per GB4943.1-2011

Texas Instruments  ISO7142CCDBQR

ISO7142CC provides galvanic isolation up to 2500-VRMS for 1 minute per UL and 4242-VPK per VDE. ISO7142CC is a quad-channel isolator with two forward and two reverse-direction channels. This device is capable of maximum data rate of 50 Mbps with 5-V supplies and 40 Mbps with 3.3-V or 2.7-V supplies. ISO7142CC has integrated filters on the inputs to support noise-prone applications.

Each isolation channel has a logic input and output buffer separated by a silicon dioxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, this device prevents noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. This device has TTL input thresholds and can operate from 2.7-V, 3.3-V, and 5-V supplies.