ISO7240CDW

text.skipToContent text.skipToNavigation

ISO7240CDW

2.5 kVrms, 25 Mbps, 4-Channel 4/0 Digital Isolator

Packaging

Package | PIN: DW | 16
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $4.68
10-24 $4.21
25-99 $3.93
100-249 $3.53
250-499 $3.29
500-749 $2.87
750-999 $2.48
1000+ $2.43

Features

  • 25 and 150-Mbps Signaling Rate Options
    • Low Channel-to-Channel Output Skew;
      1 ns Maximum
    • Low Pulse-Width Distortion (PWD);
      2 ns Maximum
    • Low Jitter Content; 1 ns Typ at 150 Mbps
  • Selectable Default Output (ISO7240CF)
  • > 25-Year Life at Rated Working Voltage
    (see High-Voltage Lifetime of the ISO72x Family of Digital Isolators and Isolation Capacitor Lifetime Projection)
  • 4-kV ESD Protection
  • Operates With 3.3-V or 5-V Supplies
  • High Electromagnetic Immunity
    (see ISO72x Digital Isolator Magnetic-Field Immunity)
  • –40°C to +125°C Operating Temperature Range
  • Safety-Related Certifications:
    • VDE 4000 VPK Basic Insulation per DIN V VDE V 0884-10(VDE V 0884-10):2006-12
    • 2.5 kVRMS Insulation for 1minute per UL 1577
    • CSA Component Acceptance Notice #5A and IEC 60950-1 EndEquipment Standard

All trademarks are the property of their respective owners.

Texas Instruments  ISO7240CDW

The ISO7240x, ISO7241x, and ISO7242x devices are quad-channel digital isolators withmultiple channel configurations and output-enable functions. These devices have logic-input andlogic-output buffers separated by Texas Instrument’s silicon-dioxide (SiO2)isolation barrier. Used in conjunction with isolated power supplies, these devices help block highvoltage, isolate grounds, and prevent noise currents from entering the local ground and interferingwith or damaging sensitive circuitry.

The ISO7240x family of devices has all four channels in the same direction. The ISO7241xfamily of devices has three channels in the same direction and one channel in the oppositiondirection. The ISO7242x family of devices has two channels in each direction.

The devices with the C suffix (C option) have TTL input thresholds and a noise-filter atthe input that prevents transient pulses from being passed to the output of the device. The deviceswith the M suffix (M option) have CMOS VCC/2 input thresholds and do nothave the input noise filter or the additional propagation delay.

The ISO7240CF device has an input disable function on pin 7, and a selectable high or lowfailsafe-output function with the CTRL pin (pin 10). The failsafe output is a logic high when alogic high is placed on the CTRL pin or it is left unconnected. If a logic low signal is applied tothe CTRL pin, the failsafe output becomes a logic-low output state. The input disable function ofthe ISO7240CF device prevents data from being passed across the isolation barrier to the output.When the inputs are disabled or VCC1 is powered down, the outputs are set bythe CTRL pin.

These devices can be powered from 3.3-V or 5-V supplies on either side, in anycombination. The signal input pins are 5-V tolerant regardless of the voltage supply level that isused.

These devices are characterized for operation over the ambient temperature range of –40°Cto +125°C.