ISO7241AMDWREP

text.skipToContent text.skipToNavigation

ISO7241AMDWREP

Enhanced Product Quad Channel, 3/1, 1Mbps, Digital Isolator

Packaging

Package | PIN: DW | 16
Temp: M (-55 to 125)
Carrier: Cut Tape
Qty Price
1-9 $13.02
10-24 $12.11
25-99 $11.69
100-249 $10.21
250-499 $9.72
500-749 $8.94
750-999 $8.03
1000+ $8.00

Features

  • 4000-Vpeak Isolation, 560-Vpeak VIORM
    • UL 1577 , IEC 60747-5-2 (VDE 0884, Rev 2),
      IEC 61010-1, IEC 60950-1 and CSA Approved
  • 4-kV ESD Protection
  • Operates With 3.3-V or 5-V Supplies
  • Typical 25-Year Life at Rated Working Voltage
    (See Application Note (SLLA197) and Figure 10)
  • High Electromagnetic Immunity
    (See Application Report (SLLA181))
  • APPLICATIONS
    • Industrial Fieldbus
    • Computer Peripheral Interface
    • Servo Control Interface
    • Data Acquisition
  • APPLICATIONS
    • Controlled Baseline
    • One Assembly/Test Site
    • One Fabrication Site
    • Available in Military (–55°C/125°C) Temperature Range(1)
    • Extended Product Life Cycle
    • Extended Product-Change Notification
    • Product Traceability

(1) Additional temperature ranges available - contact factory

Texas Instruments  ISO7241AMDWREP

See the Product Notification section. The ISO7241A is a quad-channel digital isolator with multiple channel configurations and output enable functions. This device has logic input and output buffers separated by TI’s silicon dioxide (SiO2) isolation barrier. Used in conjunction with isolated power supplies, this device blocks high voltage, isolate grounds, and prevent noise currents from entering the local ground and interfering with or damaging sensitive circuitry.

The ISO7241A has three channels the same direction and one channel in opposition.

This device has TTL input thresholds and a noise-filter at the input that prevents transient pulses from being passed to the output of the device.

A periodic update pulse is sent across the barrier to ensure the proper dc level of the output. If this dc-refresh pulse is not received, the input is assumed to be unpowered or not being actively driven, and the failsafe circuit drives the output to a logic high state. (See ISO7240CF (SLLS869) or contact TI for a logic low failsafe option).

The ISO7241A may be powered from either 3.3-V or 5-V supplies on either side in any 3.3-V / 3.3-V, 5-V / 5-V, 5-V / 3.3-V, or 3.3-V / 5-V combination. Note that the signal input pins are 5-V tolerant regardless of the voltage supply level being used.

This device is characterized for operation over the ambient temperature range of –55°C to 125°C.