text.skipToContent text.skipToNavigation

ISO7421EQDWRQ1

Automotive Catalog Low-Power Dual Channel Digital Isolators

Packaging

Package | PIN: DW | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $3.25
10-24 $2.93
25-99 $2.73
100-249 $2.39
250-499 $2.24
500-749 $1.90
750-999 $1.61
1000+ $1.53

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the following results:
    • Device Temperature Grade 1: –40°C to
      +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level H3A
    • Device CDM ESD Classification Level C4
  • Propagation Delay Less Than 20 ns
  • Low Power Consumption
  • Wide Ambient Temperature: –40°C to 125°C
  • Safety and Regulatory Approvals
    • 4 kV peak Maximum Isolation, 2.5 kVrms per UL 1577,
      IEC/VDE and CSA Approved, IEC 60950-1, IEC 61010-1 End Equipment
      Standards Approved. All Approvals Pending.
  • 50 kV/µs Transient Immunity Typical
  • Operates From 3.3 V or 5 V Supply and Logic Levels

Texas Instruments  ISO7421EQDWRQ1

The ISO7421E-Q1 provides double galvanic isolation of up to 2.5 KVrms for 1 minute per UL. This digital isolator has two isolation channels in a bi-directional configuration. Each isolation channel has a logic input and output buffer separated by a silicon oxide (SiO2) insulation barrier. Used in conjunction with isolated power supplies, these devices prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry.

The devices have TTL input thresholds and require two supply voltages, 3.3 V or 5 V, or any combination. All inputs are 5-V tolerant when supplied from a 3.3-V supply.

Note: The ISO7421E-Q1 is specified for signaling rates up to 50 Mbps. Due to their fast response time, under most cases, these devices will also transmit data with much shorter pulse widths. Designers should add external filtering to remove spurious signals with input pulse duration < 20 ns if desired.