ISO7720QDWQ1

text.skipToContent text.skipToNavigation

ISO7720QDWQ1

Automotive, High Speed, Robust EMC Reinforced Dual-Channel Digital Isolator

Packaging

Package | PIN: DW | 16
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $3.39
10-24 $3.06
25-99 $2.84
100-249 $2.49
250-499 $2.34
500-749 $1.99
750-999 $1.68
1000+ $1.60

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified With the Following Results:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3A
    • Device CDM ESDClassification Level C6
  • Signaling Rate: Up to 100 Mbps
  • Wide Supply Range: 2.25 V to 5.5 V
  • 2.25-V to 5.5-V Level Translation
  • Default Output High and Low Options
  • Low Power Consumption, Typical 1.7 mA per Channel at 1 Mbps
  • Low Propagation Delay: 11 ns Typical
    (5-V Supplies)
  • High CMTI: ±100 kV/µs Typical
  • Robust Electromagnetic Compatibility (EMC)
    • System-Level ESD, EFT, and Surge Immunity
    • LowEmissions
  • Isolation Barrier Life: >40 Years
  • Wide-SOIC (DW-16) and Narrow-SOIC (D-8) Package Options
  • Safety-Related Certifications:
    • VDE Reinforced Insulation according to DIN V
      VDE V 0884-10 (VDE V 0884-10):2006-12
    • 5000VRMS (DW) and 3000 VRMS (D) Isolation Rating per UL1577
    • CSA Component Acceptance Notice 5A, IEC 60950-1 and IEC 60601-1 EndEquipment Standards
    • CQC Certification per GB4943.1-2011
    • TUV Certificationaccording to EN 60950-1 and EN 61010-1
    • VDE, UL, CSA, and TUV Certifications forDW Package Complete; All Other Certifications Planned

All trademarks are the property of their respective owners.

Texas Instruments  ISO7720QDWQ1

The ISO772x-Q1 devicesare high-performance, dual-channel digital isolators with 5000 VRMS (DWpackage) and 3000 VRMS (D package) isolation ratings per UL 1577. Thesedevices are also certified by VDE, TUV, CSA, and CQC.

The ISO772x-Q1 devicesprovide high electromagnetic immunity and low emissions at low power consumption, while isolatingCMOS or LVCMOS digital I/Os. Each isolation channel has a logic input and output buffer separatedby a silicon dioxide (SiO2) insulation barrier. The ISO7720-Q1 device has both channels inthe same direction while the -Q1device has both channels in the opposite direction. In the event of input power or signal loss, thedefault output is high for devices without suffix F andlow for devices with suffix F. See the Device Functional Modes section for furtherdetails.

Used in conjunction with isolated power supplies, these devices help prevent noisecurrents on a data bus or other circuits from entering the local ground and interfering with ordamaging sensitive circuitry. Through innovative chip design and layout techniques, theelectromagnetic compatibility of the ISO772x-Q1 devices has been significantly enhanced to ease system-levelESD, EFT, surge, and emissions compliance. The ISO772x-Q1 family of devices is available in 16-pin SOIC wide-body (DW) and8-pin SOIC narrow-body (D) packages.