ISO7830FDW

text.skipToContent text.skipToNavigation

ISO7830FDW

High-Immunity, 5.7kVRMS Reinforced Triple-Channel 3/0 Digital Isolator, 100Mbps

Packaging

Package | PIN: DW | 16
Temp: M (-55 to 125)
Carrier: Partial Tube
Qty Price
1-9 $6.48
10-24 $5.83
25-99 $5.44
100-249 $4.88
250-499 $4.55
500-749 $3.96
750-999 $3.43
1000+ $3.36

Features

  • Signaling Rate: Up to 100 Mbps
  • Wide Supply Range: 2.25 V to 5.5 V
  • 2.25 V to 5.5 V Level Translation
  • Wide Temperature Range: –55°C to 125°C
  • Low Power Consumption, Typical 1.6 mA per
    Channel at 1 Mbps
  • Low Propagation Delay: 11 ns Typical
    (5-V Supplies)
  • Industry leading CMTI (min): ±100 kV/µs
  • Robust Electromagnetic Compatibility (EMC)
  • System-Level ESD, EFT, and Surge Immunity
  • Low Emissions
  • Isolation Barrier Life: > 40 Years
  • SOIC-16 Wide Body (DW) and Extra-Wide Body
    (DWW) Package Options
  • Safety-Related Certifications:
    • 8000 VPK Reinforced Isolation per DIN V VDE
      V 0884-10 (VDE V 0884-10):2006-12
    • 5.7 kVRMS Isolation for 1 Minute per UL 1577
    • CSA Component Acceptance Notice 5A, IEC
      60950-1 and IEC 60601-1 End Equipment
      Standards
    • CQC Certification per GB4943.1-2011
    • TUV Certification per EN 61010-1 and EN
      60950-1
    • All DW Package Certifications Complete;
      DWW Package Certifications Complete per
      UL, VDE, TUV and Planned for CSA and CQC

Texas Instruments  ISO7830FDW

The ISO7830x device is a high-performance, 3-channel digital isolator with 8000-VPK isolation voltage. This device has reinforced isolation certifications according to VDE, CSA, TUV and CQC. The isolator provides high electromagnetic immunity and low emissions at low power consumption, while isolating CMOS or LVCMOS digital I/Os.

Each isolation channel has a logic input and output buffer separated by silicon dioxide (SiO2) insulation barrier. This device comes with enable pins which can be used to put the respective outputs in high impedance for multi-master driving applications and to reduce power consumption. The ISO7830x device has three forward and no reverse-direction channels. If the input power or signal is lost, the default output is low for the ISO7830 device and high for the ISO7830F device. See Device Functional Modes for further details.

Used in conjunction with isolated power supplies, this device helps prevent noise currents on a data bus or other circuits from entering the local ground and interfering with or damaging sensitive circuitry. Through innovative chip design and layout techniques, electromagnetic compatibility of ISO7830x has been significantly enhanced to ease system-level ESD, EFT, surge, and emissions compliance. ISO7830x is available in a 16-pin SOIC wide-body (DW) and extra-wide body (DWW) packages.