text.skipToContent text.skipToNavigation

LED171596ARSLR

96-LED Matrix Backlight Driver for RGB and White LEDs

Packaging

Package | PIN: RSL | 48
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $8.15
10-24 $7.33
25-99 $6.85
100-249 $6.14
250-499 $5.73
500-749 $4.99
750-999 $4.32
1000+ $4.23

Features

  • 24 High-Precision Current Sinks
    • 60-mA Peak Current per Channel
    • Current Matching ±5%
    • Independent 9-Bit Duty Cycle PWM and8-Bit LED Current Control
    • 7-V Tolerant
    • ISET Resistor toSet Global Current
    • GhostingCancellation
  • Four Low Resistance High Side Series Switches
    • 1.5-A Current-Rated PMOS
  • I2C, SPI, and PWM Brightness Control Modes
  • Extensive Protection Features
    • Open and Shorted LED Fault Detection
    • Thermal ShutdownProtection

All trademarks are the property of their respective owners.

Texas Instruments  LED171596ARSLR

The LED171596A is a 96 channel matrix LED driver with independentchannel control, designed for driving locally dimmed displays. The device sports 4 low-resistancehigh side switches and 24 low side current sinks that can deliver up to 15 mA of continuous currentper channel. The driver has 9-bit duty cycle and 8-bit current control of each low-side LED currentsink.

Each current sink can be individually controlled through theI2C-compatible or SPI interface, but also has the capability to becontrolled with a single value through the global brightness control register. This globalbrightness control also passes through a brightness sloper function to create optically smoothbrightness transitions without the need for multiple register writes.