LF298H/NOPB

text.skipToContent text.skipToNavigation

LF298H/NOPB

Monolithic Sample and Hold Circuit

Qty Price
1-9 $11.20
10-24 $10.41
25-99 $10.05
100-249 $8.78
250-499 $8.36
500-749 $7.69
750-999 $6.90
1000+ $6.88

Features

  • Operates from ±5-V to ±18-V Supplies
  • Less than 10-µs Acquisition Time
  • Logic Input Compatible With TTL, PMOS, CMOS
  • 0.5-mV Typical Hold Step at Ch = 0.01 µF
  • Low Input Offset
  • 0.002% Gain Accuracy
  • Low Output Noise in Hold Mode
  • Input Characteristics Do Not Change During Hold Mode
  • High Supply Rejection Ratio in Sample or Hold
  • Wide Bandwidth
  • Space Qualified, JM38510

All trademarks are the property of their respective owners.

Texas Instruments  LF298H/NOPB

The LF298-MIL devices are monolithic sample-and-hold circuits that use BI-FET technologyto obtain ultrahigh DC accuracy with fast acquisition of signal and low droop rate. Operating as aunity-gain follower, DC gain accuracy is 0.002% typical and acquisition time is as low as 6 µs to0.01%. A bipolar input stage is used to achieve low offset voltage and wide bandwidth. Input offsetadjust is accomplished with a single pin and does not degrade input offset drift. The widebandwidth allows the LF298-MIL to be included inside the feedback loop of 1-MHz operationalamplifiers without having stability problems. Input impedance of 1010 Ωallows high-source impedances to be used without degrading accuracy.

P-channel junction FETs are combined with bipolar devices in the output amplifier to givedroop rates as low as 5 mV/min with a 1-µF hold capacitor. The JFETs have much lower noise than MOSdevices used in previous designs and do not exhibit high temperature instabilities. The overalldesign ensures no feedthrough from input to output in the hold mode, even for input signals equalto the supply voltages.

Logic inputs on the LF298-MIL are fully differential with low input current, allowing fordirect connection to TTL, PMOS, and CMOS. Differential threshold is
1.4 V. The LF298-MIL will operate from ±5-V to ±18-V supplies.

An A version is available with tightened electrical specifications.