LF356H/NOPB

text.skipToContent text.skipToNavigation

LF356H/NOPB

JFET Input Operational Amplifiers

Qty Price
1-9 $9.03
10-24 $8.12
25-99 $7.58
100-249 $6.80
250-499 $6.35
500-749 $5.52
750-999 $4.78
1000+ $4.68

Features

  • Advantages
    • Replace Expensive Hybrid and Module FET Op Amps
    • RuggedJFETs Allow Blow-Out Free Handling Compared With MOSFET Input Devices
    • Excellentfor Low Noise Applications Using Either High or Low Source Impedance—Very Low 1/fCorner
    • Offset Adjust Does Not Degrade Drift or Common-Mode Rejection as in MostMonolithic Amplifiers
    • New Output Stage Allows Use of Large Capacitive Loads(5,000 pF) Without Stability Problems
    • Internal Compensation and LargeDifferential Input Voltage Capability
  • Common Features
    • Low Input Bias Current: 30 pA
    • Low Input Offset Current: 3pA
    • High Input Impedance: 1012Ω
    • Low Input Noise Current: 0.01 pA/√Hz
    • High Common-Mode Rejection Ratio: 100 dB
    • Large DC VoltageGain: 106 dB
  • Uncommon Features
    • Extremely Fast Settling Time to 0.01%: 1.5 µs
    • Fast SlewRate: 12 V/µs
    • Wide Gain Bandwidth: 5 MHz
    • Low Input NoiseVoltage: 12 nV/√Hz

All trademarks are the property of their respective owners.

Texas Instruments  LF356H/NOPB

The LF356-MIL device are the first monolithic JFET input operational amplifiers toincorporate well-matched, high-voltage JFETs on the same chip with standard bipolar transistors(BI-FET™ Technology). These amplifiers feature lowinput bias and offset currents/low offset voltage and offset voltage drift, coupled with offsetadjust, which does not degrade drift or common-mode rejection. The devices are also designed forhigh slew rate, wide bandwidth, extremely fast settling time, low voltage and current noise and alow 1/f noise corner.