LF411CD

text.skipToContent text.skipToNavigation

LF411CD

Precision JFET-input Operational Amplifier

Packaging

Package | PIN: D | 8
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $1.42
10-24 $1.27
25-99 $1.17
100-249 $1.00
250-499 $0.93
500-749 $0.76
750-999 $0.60
1000+ $0.54

Features

  • Low Input Bias Current, 50 pA Typ
  • Low Input Noise Current, 0.01 pA/ Hz\ Typ
  • Low Supply Current, 2 mA Typ
  • High Input impedance, 1012 Typ
  • Low Total Harmonic Distortion
  • Low 1/f Noise Corner, 50 Hz Typ
  • Package Options Include Plastic Small-Outline (D) and Standard (P) DIPs

Texas Instruments  LF411CD

This device is a low-cost, high-speed, JFET-input operational amplifier with very low input offset voltage and a maximum input offset voltage drift. It requires low supply current, yet maintains a large gain-bandwidth product and a fast slew rate. In addition, the matched high-voltage JFET input provides very low input bias and offset currents.

The LF411 can be used in applications such as high-speed integrators, digital-to-analog converters, sample-and-hold circuits, and many other circuits.

The LF411C is characterized for operation from 0°C to 70°C. The LF411I is characterized for operation from -40°C to 85°C.