LF412CD

text.skipToContent text.skipToNavigation

LF412CD

Dual JFET-input Operational Amplifier

Packaging

Package | PIN: D | 8
Temp: C (0 to 70)
Carrier: Partial Tube
Qty Price
1-9 $1.36
10-24 $1.22
25-99 $1.13
100-249 $0.96
250-499 $0.89
500-749 $0.73
750-999 $0.58
1000+ $0.52

Features

  • Low Input Bias Current...50 pA Typ
  • Low Input Noise Current
    0.01 pA/ Hz\ Typ
  • Low Supply Current...4.5 mA Typ
  • High Input impedance...1012 Typ
  • Internally Trimmed Offset Voltage
  • Wide Gain Bandwidth...3 MHz Typ
  • High Slew Rate...13 V/us Typ

Texas Instruments  LF412CD

This device is a low-cost, high-speed, JFET-input operational amplifier with very low input offset voltage and a specified maximum input offset voltage drift. It requires low supply current yet maintains a large gain bandwidth product and a fast slew rate. In addition, the matched high-voltage JFET input provides very low input bias and offset currents.

The LF412C can be used in applications such as high-speed integrators, digital-to-analog converters, sample-and-hold circuits, and many other circuits.

The LF412C is characterized for operation from 0°C to 70°C.