text.skipToContent text.skipToNavigation

LM10507TME-A/NOPB

Triple Buck + LDO Power Management IC (PMIC)

Packaging

Package | PIN: YFR | 34
Temp: S (-30 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.71
10-24 $4.25
25-99 $3.95
100-249 $3.46
250-499 $3.25
500-749 $2.76
750-999 $2.33
1000+ $2.22

Features

  • Three Highly Efficient Programmable Buck Regulators
    • Integrated FETs with Low RDS-ON
    • Bucks Operate with their Phases Shifted to Reduce the Input Current Ripple and Capacitor Size
    • Programmable Output Voltage via the SPI Interface
    • Over and Under-Voltage-Lockout
    • Automatic Internal Soft Start with Power-On Reset
    • Current Overload and Thermal Shutdown Protection
    • PFM Mode for High Efficiency at Light Load Conditions
  • Low-Dropout Regulator 2.5 V, 250mA
  • Hardware ENABLE and PWR_OK Terminal
  • Fast Start-up for All Voltage Rails in about 3.5ms to PWR_OK
  • Fast Turn-off / Active Discharge on Regulator Outputs
  • Programmable Buck Regulators:
    • Buck 1: 0.9 – 3.4 V; 1.6A
    • Buck 2: 0.9 – 3.4 V; 1A
    • Buck 3: 0.865 – 1.5 V; 1A
    • ±3% Feedback Voltage Accuracy
    • Up to 95% efficient Buck Regulators
    • 2MHz Switching Frequency for Smaller Inductor Size
    • 2.8 × 2.8 mm, 0.4 mm pitch, 34-bump µSMD Package

Texas Instruments  LM10507TME-A/NOPB

The LM10507 is an advanced PMU containing three configurable, high-efficiency buck regulators for supplying variable voltages. The device is ideal for supporting ASIC and SOC designs for Solid-State and Flash drives.

LM10507 operates cooperatively with ASIC to optimize the supply voltage ‎for low power conditions and power saving modes via SPI interface. It also supports a 2.5 V 250 mA LDO.

For all available packages, see the orderable addendum at the end of the datasheet.