text.skipToContent text.skipToNavigation

LM1086CSX-ADJ/NOPB

1.5A Fixed / Adjustable Output Linear Regulator

Qty Price
1-9 $1.70
10-24 $1.52
25-99 $1.41
100-249 $1.23
250-499 $1.13
500-749 $0.95
750-999 $0.78
1000+ $0.72

Features

  • Available in 1.8-V, 2.5-V, 3.3-V, 5-V and
    Adjustable Versions
  • Current Limiting and Thermal Protection
  • Output Current 1.5 A
  • Line Regulation 0.015% (Typical)
  • Load Regulation 0.1% (Typical)

Texas Instruments  LM1086CSX-ADJ/NOPB

The LM1086 is a regulator with a maximum dropout of 1.5 V at 1.5 A of load current. The device has the same pin-out as TI's industry standard LM317.

Two resistors are required to set the output voltage of the adjustable output voltage version of the LM1086. Fixed output voltage versions integrate the adjust resistors.

The LM1086 circuit includes a zener trimmed bandgap reference, current limiting, and thermal shutdown.

Refer to LM1084 for the 5-A version, and the LM1085 for the 3-A version.