LM140K-12/NOPB

text.skipToContent text.skipToNavigation

LM140K-12/NOPB

1A Fixed Output Linear Regulator / LDO

Qty Price
1-9 $45.88
10-24 $42.90
25-99 $41.54
100-249 $36.92
250-499 $36.65
500-749 $34.48
750-999 $30.95
1000+ $30.85

Features

  • Complete Specifications at 1A Load
  • Output Voltage Tolerances of ±4% at Tj = 25°C
  • Internal Thermal Overload Protection
  • Internal Short-circuit Current Limit
  • Output Transistor Safe Area Protection
  • P+ Product Enhancement Tested

All trademarks are the property of their respective owners.

Texas Instruments  LM140K-12/NOPB

The LM140K monolithic 3-terminal positive voltage regulator employs internal current-limiting, thermal shutdown and safe-area compensation, making them essentially indestructible. If adequate heat sinking is provided, they can deliver over 1.0A output current. They are intended as fixed voltage regulators in a wide range of applications including local (on-card) regulation for elimination of noise and distribution problems associated with single-point regulation. In addition to use as fixed voltage regulators, these devices can be used with external components to obtain adjustable output voltages and currents.

Considerable effort was expended to make the entire series of regulators easy to use and minimize the number of external components. It is not necessary to bypass the output, although this does improve transient response. Input bypassing is needed only if the regulator is located far from the filter capacitor of the power supply.

The LM140K is available in 5V, 12V and 15V options in the steel TO-3 power package.