text.skipToContent text.skipToNavigation

LM1971M/NOPB

Digitally Controlled 62 dB Audio Attenuator with/Mute

Packaging

Package | PIN: D | 8
Temp: I (-40 to 85)
Carrier: Partial Tube
Qty Price
1-9 $2.66
10-24 $2.38
25-99 $2.22
100-249 $1.93
250-499 $1.78
500-749 $1.49
750-999 $1.23
1000+ $1.12

Features

  • 3-Wire Serial Interface
  • Mute Function
  • Click and Pop Free Attenuation Changes
  • 8-Pin Plastic PDIP and SOIC Packages Available

Key Specifications

  • Total Harmonic Distortion 0.0008 % (Typ)
  • Frequency Response > 200 kHz (−3 dB) (Typ)
  • Attenuation Range (Excluding Mute) 62 dB (Typ)
  • Dynamic Range 115 dB (Typ)
  • Mute Attenuation 102 dB (Typ)

All trademarks are the property of their respective owners.

Texas Instruments  LM1971M/NOPB

The LM1971 is a digitally controlled single channel audio attenuator fabricated on a CMOS process. Attenuation is variable in 1 dB steps from 0 dB to −62 dB. A mute function disconnects the input from the output, providing over 100 dB of attenuation.

The performance of the device is exhibited by its ability to change attenuation levels without audible clicks or pops. In addition, the LM1971 features a low Total Harmonic Distortion (THD) of 0.0008%, and a Dynamic Range of 115 dB, making it suitable for digital audio needs. The LM1971 is available in both 8-pin plastic PDIP or SOIC packages.

The LM1971 is controlled by a TTL/CMOS compatible 3-wire serial digital interface. The active low LOAD line enables the data input registers while the CLOCK line provides system timing. Its DATA pin receives serial data on the rising edge of each CLOCK pulse, allowing the desired attenuation setting to be selected.