text.skipToContent text.skipToNavigation

LM211QDRG4Q1

Automotive Catalog Differential Comparator With Strobes

Packaging

Package | PIN: D | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.58
10-24 $0.52
25-99 $0.48
100-249 $0.41
250-499 $0.38
500-749 $0.31
750-999 $0.25
1000+ $0.22

Features

  • Qualified for Automotive Applications
  • Fast Response Times
  • Strobe Capability
  • Maximum Input Bias Current . . . 150 nA
  • Maximum Input Offset Current . . . 20 nA
  • Can Operate From Single 5-V Supply

Texas Instruments  LM211QDRG4Q1

The LM211 is a single high-speed voltage comparator. This device is designed to operate from a wide range of power-supply voltages, including ±15-V supplies for operational amplifiers and 5-V supplies for logic systems. The output levels are compatible with most TTL and MOS circuits. This comparator is capable of driving lamps or relays and switching voltages up to 50 V at 50 mA. All inputs and outputs can be isolated from system ground. The outputs can drive loads referenced to ground, VCC+, or VCC-. Offset balancing and strobe capabilities are available, and the outputs can be wire-OR connected. If the strobe is low, the output is in the off state, regardless of the differential input.