text.skipToContent text.skipToNavigation

LM224KADR

Quadruple Operational Amplifier

Packaging

Package | PIN: D | 14
Temp: S (-25 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.43
10-24 $0.38
25-99 $0.34
100-249 $0.29
250-499 $0.27
500-749 $0.21
750-999 $0.16
1000+ $0.14

Features

  • 2-kV ESD Protection for:
    • LM224K, LM224KA
    • LM324K, LM324KA
    • LM2902K, LM2902KV, LM2902KAV
  • Wide Supply Ranges
    • Single Supply: 3 V to 32 V
      (26 V for LM2902)
    • Dual Supplies: ±1.5 V to ±16 V
      (±13 V for LM2902)
  • Low Supply-Current Drain Independent of
    Supply Voltage: 0.8 mA Typical
  • Common-Mode Input Voltage Range Includes
    Ground, Allowing Direct Sensing Near Ground
  • Low Input Bias and Offset Parameters
    • Input Offset Voltage: 3 mV Typical
      A Versions: 2 mV Typical
    • Input Offset Current: 2 nA Typical
    • Input Bias Current: 20 nA Typical
      A Versions: 15 nA Typical
  • Differential Input Voltage Range Equal to
    Maximum-Rated Supply Voltage:
    32 V (26 V for LM2902)
  • Open-Loop Differential Voltage Amplification:
    100 V/mV Typical
  • Internal Frequency Compensation
  • On Products Compliant to MIL-PRF-38535,
    All Parameters are Tested Unless Otherwise
    Noted. On All Other Products, Production
    Processing Does Not Necessarily Include Testing
    of All Parameters.

Texas Instruments  LM224KADR

These devices consist of four independent high-gain frequency-compensated operational amplifiers that are designed specifically to operate from a single supply or split supply over a wide range of voltages.