LM25005MH/NOPB

text.skipToContent text.skipToNavigation

LM25005MH/NOPB

7-42V Wide Vin, 2.5A, Current Mode Non-Synchronous Buck Regulator

Packaging

Package | PIN: PWP | 20
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $3.56
10-24 $3.21
25-99 $2.99
100-249 $2.62
250-499 $2.45
500-749 $2.08
750-999 $1.76
1000+ $1.68

Features

  • Integrated 42V, 160mΩ N-Channel MOSFET
  • Ultra-Wide Input Voltage Range from 7V to 42V
  • Internal Bias Regulator
  • Adjustable Output Voltage from 1.225V
  • 1.5% Feedback Reference Accuracy
  • Current Mode Control with Emulated Inductor Current Ramp
  • Single Resistor Oscillator Frequency Setting
  • Oscillator Synchronization Input
  • Programmable Soft-Start
  • Shutdown / Standby Input
  • Wide Bandwidth Error Amplifier
  • Thermal Shutdown

All trademarks are the property of their respective owners.

Texas Instruments  LM25005MH/NOPB

The LM25005 switching regulator features all of the functions necessary to implement an efficient, high voltage buck regulator using a minimum of external components. This easy to use regulator includes a 42V, 160mΩ, N-channel MOSFET, with an output current capability of 2.5 Amps. The regulator control method is based upon current mode control utilizing an emulated current ramp. Current mode control provides inherent line voltage feed-forward, cycle-by-cycle current limiting and ease of loop compensation. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage applications. The operating frequency is programmable from 50kHz to 500kHz. An oscillator synchronization pin allows multiple LM25005 regulators to self-synchronize or to be synchronized to an external clock. Additional protection features include: current limit, thermal shutdown and remote shutdown capability. The device is available in a power enhanced HTSSOP package featuring an exposed die attach pad to aid thermal dissipation.