LM25007SD/NOPB

text.skipToContent text.skipToNavigation

LM25007SD/NOPB

9-42V Wide Vin, 0.5A, Constant On-Time Non-Synchronous Buck Regulator

Packaging

Package | PIN: NGT | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.23
10-24 $2.01
25-99 $1.87
100-249 $1.64
250-499 $1.53
500-749 $1.30
750-999 $1.10
1000+ $1.05

Features

  • Integrated 0.74Ω N-Channel MOSFET Switch
  • Guaranteed 0.5A Output Current
  • Ultra-Fast Transient Response
  • Up to 800kHz Operation
  • No Control Loop Compensation Required
  • Vin Feed Forward Provides Constant Operating Frequency
  • 2% Accurate 2.5V Feedback from -40°C to 125°C
  • Highly Efficient Operation
  • Intelligent Current Limit Protection
  • External Shutdown Control
  • Thermal Shutdown
  • VSSOP and Thermally Enhanced WSON Packages

Texas Instruments  LM25007SD/NOPB

The LM25007 is a monolithic step-down switching regulator featuring all of the functions needed to implement a low cost, efficient, power supply. Capable of driving a 0.5A load over a 9V-42V input voltage range, this device is easy to apply and is provided in the small VSSOP-8 and the thermally enhanced WSON-8 packages. Ultra-fast transient response is achieved through the use of a constant on-time architecture with Vin feed forward. This feature provides an almost constant operating frequency over load and input voltage variations. The operating frequency can be adjusted with a single resistor. This architecture is easy to use and tolerant of component selection. An intelligent current limit is implemented in the LM25007 with forced off time that is inversely proportional to Vout thus ensuring recovery from fault conditions. The output voltage may be set from 2.5V to >30V. To improve efficiency in light load applications, the Vcc pin can be connected to an external voltage source to eliminate the drop through the internal regulator. Additional features include: thermal shutdown, Vcc under-voltage lockout, gate drive under-voltage lockout, and max duty cycle limiter.