LM25011Q1MY/NOPB

text.skipToContent text.skipToNavigation

LM25011Q1MY/NOPB

Automotive 6-42V Wide Vin, 2A Constant-On Time Non-Synchronous Buck Regulator w/ Adj Current Limit

Packaging

Package | PIN: DGQ | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.97
10-24 $2.67
25-99 $2.49
100-249 $2.18
250-499 $2.05
500-749 $1.74
750-999 $1.47
1000+ $1.40

Features

  • LM25011-Q1 is an Automotive Grade Product that is AEC-Q100 Grade 1 Qualified (–40°C to +125°C Operating Junction Temperature)
  • LM25011A Allows Low-Dropout Operation at High Switching Frequency
  • Input Operating Voltage Range: 6 V to 42 V
  • Absolute Maximum Input Rating: 45 V
  • Integrated 2-A N-Channel Buck Switch
  • Adjustable Current Limit Allows for Smaller Inductor
  • Adjustable Output Voltage from 2.51 V
  • Minimum Ripple Voltage at VOUT
  • Power Good Output
  • Switching Frequency Adjustable to 2 MHz
  • COT Topology Features:
    • Switching Frequency Remains Nearly Constant with Load Current and Input VoltageVariations
    • Ultra-Fast Transient Response
    • No Loop Compensation Required
    • Stable Operation with Ceramic Output Capacitors
    • Allows for Smaller Output Capacitor and Current Sense Resistor
  • Adjustable Soft-Start Timing
  • Thermal Shutdown
  • Precision 2% Feedback Reference
  • Package: 10-Pin, HVSSOP
  • Create a Custom Design Using the LM25011 Family with the WEBENCH Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LM25011Q1MY/NOPB

The LM25011 constant on-time step-down switching regulator features all the functionsneeded to implement a low-cost, efficient, buck bias regulator capable of supplying up to 2 A ofload current. This high-voltage regulator contains an N-Channel Buck switch, a startup regulator,current limit detection, and internal ripple control. The constant on-time regulation principlerequires no loop compensation, results in fast load transient response, and simplifies circuitimplementation. The operating frequency remains constant with line and load. The adjustable valleycurrent limit detection results in a smooth transition from constant voltage to constant currentmode when current limit is reached, without the use of current limit foldback. The PGD outputindicates the output voltage has increased to within 5% of the expected regulation value.Additional features include: Low output ripple, VIN under-voltage lock-out, adjustable soft-starttiming, thermal shutdown, gate drive pre-charge, gate drive under-voltage lock-out, and maximumduty cycle limit.

The LM25011A has a shorter minimum off-time than the LM25011, which allows for higherfrequency operation at low input voltages.