text.skipToContent text.skipToNavigation

LM25101BSD/NOPB

3A, 2A and 1A High Voltage, High-Side and Low-Side Gate Drivers

Packaging

Package | PIN: DPR | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.65
10-24 $2.39
25-99 $2.22
100-249 $1.95
250-499 $1.83
500-749 $1.55
750-999 $1.31
1000+ $1.25

Features

  • Independent High and Low Driver Logic Inputs
  • Bootstrap Supply Voltage up to 100-V DC
  • Drives Both a High-Side and Low-Side N-Channel MOSFETs
  • Fast Propagation Times (25 ns Typical)
  • Drives 1000-pF Load With 8-ns Rise and Fall Times
  • Excellent Propagation Delay Matching (3 ns Typical)
  • Supply Rail Undervoltage Lockout
  • Low Power Consumption
  • Pin Compatible With HIP2100 and HIP2101

Texas Instruments  LM25101BSD/NOPB

The LM25101 high-voltage gate driver is designed to drive both the high-side and the low-side N-Channel MOSFETs in a synchronous buck or a half-bridge configuration. The A version provides a full 3-A of gate drive while the B and C versions provide 2-A and 1-A, respectively. The outputs are independently controlled with TTL input thresholds. An integrated high voltage diode is provided to charge the high-side gate drive bootstrap capacitor. A robust level shifter operates at high speed while consuming low power and providing clean level transitions from the control logic to the high-side gate driver. Undervoltage lockout is provided on both the low-side and the high-side power rails.

These devices are available in the standard 8-pin SOIC, 8-pin SO-PowerPAD, 8-pin WSON, 10-pin WSON, and 8-pin MSOP PowerPAD packages.