text.skipToContent text.skipToNavigation

LM25116MH/NOPB

6-42V Wide Vin, Current Mode Synchronous Buck Controller

Packaging

Package | PIN: PWP | 20
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $3.93
10-24 $3.54
25-99 $3.30
100-249 $2.96
250-499 $2.76
500-749 $2.41
750-999 $2.08
1000+ $2.04

Features

  • Emulated Peak Current Mode
  • Wide Operating Range (Up to 42 V)
  • Low IQ Shutdown (< 10 µA)
  • Drives Standard or Logic Level MOSFETs
  • Robust 3.5-A Peak Gate Drive
  • Free-Run or Synchronous Operation to 1 MHz
  • Optional Diode Emulation Mode
  • Programmable Output From 1.215 V to 36 V
  • Precision 1.5% Voltage Reference
  • Programmable Current Limit
  • Programmable Soft Start
  • Programmable Line Undervoltage Lockout
  • Automatic Switch to External Bias Supply
  • 20-Pin HTSSOP Exposed Pad
  • Thermal Shutdown

Texas Instruments  LM25116MH/NOPB

The LM25116 is a synchronous buck controller intended for step-down regulator applications from a high voltage or widely varying input supply. The control method is based upon current mode control using an emulated current ramp. Current mode control provides inherent line feedforward, cycle-by-cycle current limiting and ease of loop compensation. The use of an emulated control ramp reduces noise sensitivity of the pulse-width modulation circuit, allowing reliable control of very small duty cycles necessary in high input voltage applications. The operating frequency is programmable from 50 kHz to 1 MHz. The LM25116 drives external high-side and low-side NMOS power switches with adaptive dead-time control. A user-selectable diode emulation mode enables discontinuous mode operation for improved efficiency at light load conditions. A low quiescent current shutdown disables the controller and consumes less than 10 µA of total input current. Additional features include a high voltage bias regulator, automatic switch-over to external bias for improved efficiency, thermal shutdown, frequency synchronization, cycle-by-cycle current limit and adjustable line undervoltage lockout. The device is available in a power enhanced 20-pin HTSSOP package featuring an exposed die attach pad to aid thermal dissipation.