LM25122QPWPTQ1

text.skipToContent text.skipToNavigation

LM25122QPWPTQ1

Automotive Grade, 3-42V Wide Vin, Synchronous Boost Controller with Multiphase Capability

Packaging

Package | PIN: PWP | 20
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.18
10-24 $3.77
25-99 $3.51
100-249 $3.07
250-499 $2.88
500-749 $2.45
750-999 $2.07
1000+ $1.97

Features

  • AEC-Q100 Qualified with the following results:
    • Device Temperature Grade 1: -40°C to +125°C Ambient Operating TemperatureRange
    • Device HBM ESD Classification Level 2
    • Device CDM ESDClassification Level C6
  • Maximum Input Voltage : 42 V
  • Min Input Voltage : 3 V (4.5 V for startup)
  • Output Voltage up to 50 V
  • Bypass (VOUT = VIN) Operation
  • 1.2 V Reference with ±1.0% Accuracy
  • Free-Run and Synchronizable Switching to 600 kHz
  • Peak Current Mode Control
  • Robust 3 A Integrated Gate Drivers
  • Adaptive Dead-Time Control
  • Optional Diode Emulation Mode
  • Programmable Cycle-by-Cycle Current Limit
  • Hiccup Mode Overload Protection
  • Programmable Line UVLO
  • Programmable Soft-Start
  • Thermal Shutdown Protection
  • Low Shutdown Quiescent Current: 9 µA
  • Programmable Slope Compensation
  • Programmable Skip Cycle Mode Reduces Standby Power
  • Allows External VCC Supply
  • Inductor DCR Current Sensing Capability
  • Multiphase Capability
  • Thermally Enhanced 20-Pin HTSSOP

All trademarks are the property of their respective owners.

Texas Instruments  LM25122QPWPTQ1

The LM25122 is a multiphase capable synchronous boost controller intended forhigh-efficiency synchronous boost regulator applications. The control method is based upon peakcurrent mode control. Current mode control provides inherent line feed-forward, cycle-by-cyclecurrent limiting and ease of loop compensation.

The switching frequency is programmable up to 600 kHz. Higher efficiency is achieved bytwo robust N-channel MOSFET gate drivers with adaptive dead-time control. A user-selectable diodeemulation mode also enables discontinuous mode operation for improved efficiency at light loadconditions.

An internal charge pump allows 100% duty cycle for high-side synchronous switch (Bypassoperation). A 180º phase shifted clock output enables easy multi-phase interleaved configuration.Additional features include thermal shutdown, frequency synchronization, hiccup mode current limitand adjustable line undervoltage lockout.