LM2512ASM/NOPB

text.skipToContent text.skipToNavigation

LM2512ASM/NOPB

Mobile Pixel Link (MPL-1) 24Bit RGB Display Interf Serializer w/ Optional Dithering & Look Up Table

Packaging

Package | PIN: NZK | 49
Temp: S (-30 to 85)
Carrier: Cut Tape
Qty Price
1-9 $4.86
10-24 $4.37
25-99 $4.08
100-249 $3.66
250-499 $3.42
500-749 $2.97
750-999 $2.57
1000+ $2.52

Features

  • 24-bit RGB Interface Support up to 640 x 480 VGA Format
  • Optional 24 to 18-bit Dithering
  • Optional Look Up Table for Independent Color Correction
  • MPL-1 Physical Layer
  • SPI Interface for Look Up Table Control and Loading
  • Low Power Consumption & Powerdown State
  • Level Translation Between Host and Display
  • Optional Auto Power Down on STOP PCLK
  • Frame Sequence Bits Auto Resync upon Data or Clock Error
  • 1.6V to 2.0V Core / Analog Supply Voltage
  • 1.6V to 3.0V I/O Supply Voltage Range

System Benefits

  • Dithered Data Reduction
  • Independent RGB Color Correction
  • 24-bit Color Input
  • Small Interface, Low Power and Low EMI
  • Intrinsic Level Translation

All trademarks are the property of their respective owners.

Texas Instruments  LM2512ASM/NOPB

The LM2512A is a MPL Serializer (SER) that performs a 24-bit to 18-bit Dither operation and serialization of the video signals to Mobile Pixel link (MPL) levels on only 3 or 4 active signals. An optional Look Up Table (Three X 256 X 8 bit RAM) is also provided for independent color correction. 18-bit Bufferless or partial buffer displays from QVGA (320 x 240) up to VGA (640 x 480) pixels can utilize a 24-bit video source.

The interconnect is reduced from 28 signals to only 3 or 4 active signals with the LM2512A and companion deserializer easing flex interconnect design, size constraints and cost.

The LM2512A SER resides by the application, graphics or baseband processor and translates the wide parallel video bus from LVCMOS levels to serial Mobile Pixel Link levels for transmission over a flex cable (or coax) and PCB traces to the DES located near or in the display module.

When in Power_Down, the SER is put to sleep and draws less than 10μA. The link can also be powered down by stopping the PCLK (DES dependant) or by the PD* input pins.

The LM2512A provides enhanced AC performance over the LM2512. It implements the physical layer of the MPL-1 and uses a single-ended current-mode transmission.