LM25141RGET

text.skipToContent text.skipToNavigation

LM25141RGET

Low Iq, Wide Input Range Synchronous Buck Controller

Packaging

Package | PIN: RGE | 24
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.27
10-24 $3.84
25-99 $3.58
100-249 $3.14
250-499 $2.94
500-749 $2.50
750-999 $2.11
1000+ $2.01

Features

  • –40°C to +125°C Ambient Operating Temperature Range
  • An AEC-Q100 Qualified Device is Available
  • VIN 3.8 V to 45 V (47 V Absolute Maximum)
  • Output: Fixed 3.3 V, 5 V, or Adjustable From
    1.5 V - 15 V with ±0.8% Accuracy
  • Fixed 2.2 MHz or 440 kHz Switching Frequency with ±5% Accuracy
  • High-Side and Low-Side Gate Drive With Slew Rate Control
  • Optional Frequency Shift by Varying an Analog Voltage or RT Resistor
  • Optional Synchronization to an External Clock
  • Optional Spread Spectrum
  • Shutdown Mode IQ: 10 µA Typical
  • Low Standby Mode IQ: 35 µA Typical
  • 75 mV Current Limit Threshold with ±0.9% Accuracy
  • External Resistor or DCR Current Sensing
  • Output Enable Logic Input
  • Hiccup Mode for Sustained Overload
  • Power Good Indication Output
  • Selectable Diode Emulation or Forced Pulse Width Modulation
  • QFN-24 Package with Wettable Flanks
  • Create a Custom Design Using the LM25141 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LM25141RGET

The LM25141 is a synchronous buck controller, intended for high voltage wideVIN step-down converter applications. The control method is peak currentmode control. Current mode control provides inherent line feed-forward, cycle-by-cycle currentlimiting, and ease of loop compensation. The LM25141 features slew rate control to simplify thecompliance with EMI requirements.

The LM25141 has two selectable switching frequencies: 2.2 MHz and 440 kHz. Gate Driverswith slew rate control that can be adjusted to reduce EMI.

In light or no-load conditions, the LM25141 operates in skip cycle mode for improved lowpower efficiency. The LM25141 has a high voltage bias regulator with automatic switch-over to anexternal bias to reduce the IQ current from VIN.Additional features include frequency synchronization, cycle-by-cycle current limit, hiccup modefault protection for sustained overload, and power good output.