LM25574MTX/NOPB

text.skipToContent text.skipToNavigation

LM25574MTX/NOPB

42V, 0.5A Step-Down Switching Regulator

Packaging

Package | PIN: PW | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.86
10-24 $2.58
25-99 $2.40
100-249 $2.10
250-499 $1.97
500-749 $1.68
750-999 $1.41
1000+ $1.35

Features

  • Integrated 42-V, 750-mΩ N-Channel MOSFET
  • Ultra-Wide Input Voltage From 6 V to 42 V
  • Adjustable Output Voltage as Low as 1.225 V
  • 1.5% Feedback Reference Accuracy
  • Operating Frequency Adjustable Between 50 kHz and 1 MHz With Single Resistor
  • Master or Slave Frequency Synchronization
  • Adjustable Soft-Start
  • Emulated Current Mode Control Architecture
  • Wide Bandwidth Error Amplifier
  • Built-In Protection
  • TSSOP-16 Package
  • Create a Custom Design Using the LM25574 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LM25574MTX/NOPB

The LM25574 is an easy to use buck regulator which allows design engineers to design andoptimize a robust power supply using a minimum set of components. Operating with an input voltagerange of 6 V to 42 V, the LM25574 delivers 0.5-A of continuous output current with an integrated750-mΩ N-Channel MOSFET. The regulator utilizes an Emulated Current Mode architecture whichprovides inherent line regulation, tight load transient response, and ease of loop compensationwithout the usual limitation of low-duty cycles associated with current mode regulators. Theoperating frequency is adjustable from 50 kHz to 1-MHz to allow optimization of size andefficiency. To reduce EMI, a frequency synchronization pin allows multiple IC’s from the LM(2)557xfamily to self-synchronize or to synchronize to an external clock. The LM25574 guaranteesrobustness with cycle-by-cycle current limit, short-circuit protection, thermal shut-down, andremote shut-down. The device is available in a TSSOP-16 package. The LM25574 is supported by thefull suite of WEBENCH® On-Line designtools.