LM2574M-ADJ/NOPB

text.skipToContent text.skipToNavigation

LM2574M-ADJ/NOPB

SIMPLE SWITCHER 4V to 40V, 0.5A Step-Down DC/DC Switching Regulator

Packaging

Package | PIN: NPA | 14
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $2.94
10-24 $2.63
25-99 $2.44
100-249 $2.13
250-499 $1.96
500-749 $1.65
750-999 $1.35
1000+ $1.24

Features

  • 3.3-V, 5-V, 12-V, 15-V, and Adjustable Output Versions
  • Adjustable Version Output Voltage Range: 1.23 V to 37 V (57 V for HV version) ±4% Maximum Over Line and Load Conditions
  • Specified 0.5-A Output Current
  • Wide Input Voltage Range: 40 V, up to 60 V for HV Version
  • Requires Only 4 External Components
  • 52-kHz Fixed-Frequency Internal Oscillator
  • TTL Shutdown Capability, Low-Power Standby Mode
  • High Efficiency
  • Uses Readily Available Standard Inductors
  • Thermal Shutdown and Current-Limit Protection
  • Create a Custom Design Using the LM2574 With the WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LM2574M-ADJ/NOPB

The LM2574xx series of regulators are monolithic integrated circuits that provide all theactive functions for a step-down (buck) switching regulator, capable of driving a 0.5-A load withexcellent line and load regulation. These devices are available in fixed output voltages of 3.3 V,5 V, 12 V, 15 V, and an adjustable output version.

Requiring a minimum number of external components, these regulators are simple to use andinclude internal frequency compensation and a fixed-frequency oscillator.

The LM2574xx series offers a high-efficiency replacement for popular three-terminallinear regulators. Because of its high efficiency, the copper traces on the printed-circuit board(PCB) are normally the only heat sinking needed.

A standard series of inductors optimized for use with the LM2574 are available fromseveral different manufacturers. This feature greatly simplifies the design of switch-mode powersupplies.

Other features include a specified ±4% tolerance on output voltage within specified inputvoltages and output load conditions, and ±10% on the oscillator frequency. External shutdown isincluded, featuring 50-µA (typical) standby current. The output switch includes cycle-by-cyclecurrent limiting, as well as thermal shutdown for full protection under fault conditions.