text.skipToContent text.skipToNavigation

LM2575IN

1-A Simple Step-Down Adjustable Voltage Switching Regulator with Output Enable

Packaging

Package | PIN: N | 16
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $1.84
10-24 $1.65
25-99 $1.53
100-249 $1.33
250-499 $1.23
500-749 $1.03
750-999 $0.85
1000+ $0.78

Features

  • Adjustable With a Range of 1.23 V to 37 V and
    ±4% Regulation (Max) Over Line, Load, and
    Temperature Conditions
  • Specified 1-A Output Current
  • Wide Input Voltage Range 4.75 V to 40 V
  • Uses Readily Available Standard Inductors
  • 52-kHz (Typical) Fixed-Frequency Internal
    Oscillator
  • TTL Shutdown Capability With 50-µA (Typical)
    Standby Current
  • High Efficiency…as High as 88% (Typical)
  • Thermal Shutdown and Current-Limit Protection
    With Cycle-by-Cycle Current Limiting
  • For the Full Offering of Voltages (Including Fixed-
    Output Options) and Packages (Including TO-
    263), See TL2575 Data Sheet, SLVS638

Texas Instruments  LM2575IN

The LM2575 device greatly simplifies the design of switching power supplies by conveniently providing all the active functions needed for a step-down (buck) switching regulator in an integrated circuit. Accepting a wide input voltage range and available in an adjustable output version, the LM2575 has an integrated switch capable of delivering 1 A of load current, with excellent line and load regulation. The device also offers internal frequency compensation, a fixed-frequency oscillator, cycle-by-cycle current limiting, and thermal shutdown. In addition, a manual shutdown is available through an external ON/OFF pin.

The LM2575 represents a superior alternative to popular three-terminal linear regulators. Due to its high efficiency, it significantly reduces the size of the heat sink and, in many cases, no heat sink is required. Optimized for use with standard series of inductors available from several different manufacturers, the LM2575 greatly simplifies the design of switch-mode power supplies by requiring a minimal addition of only four to six external components for operation.

The LM2575 is characterized for operation over the virtual junction temperature range of –40°C to 125°C.