text.skipToContent text.skipToNavigation

LM26400YMHX/NOPB

Dual 2A, 500kHz Wide Input Range Buck Regulator

Packaging

Package | PIN: PWP | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $4.05
10-24 $3.64
25-99 $3.40
100-249 $3.05
250-499 $2.85
500-749 $2.48
750-999 $2.14
1000+ $2.10

Features

  • Input Voltage Range of 3 V to 20 V
  • Dual 2-A Output
  • Output Voltage Down to 0.6 V
  • Internal Compensation
  • 500-kHz PWM Frequency
  • Separate Enable Pins
  • Separate Soft-Start Pins
  • Frequency Foldback Protection
  • 175-mΩ NMOS Switch
  • Integrated Bootstrap Diodes
  • Overcurrent Protection
  • HTSSOP and WSON Packages
  • Thermal Shutdown

Texas Instruments  LM26400YMHX/NOPB

The LM26400Y device is a monolithic, two-output fixed-frequency PWM step-down DC-DC regulator, in a 16-pin WSON or thermally-enhanced HTSSOP package. With a minimum number of external components and internal loop compensation, the LM26400Y is easy to use.

The ability to drive 2-A loads with an internal 175-mΩ NMOS switch using state-of-the-art 0.5-µm BiCMOS technology results in a high-power density design. The world class control circuitry allows for an ON-time as low as 40 ns, thus supporting high-frequency conversion over the entire input range of 3 V to 20 V and down to an output voltage of only 0.6 V. The LM26400Y utilizes peak current-mode control and internal compensation to provide high-performance regulation over a wide range of line and load conditions. Switching frequency is internally set to 500 kHz, optimal for a broad range of applications in terms of size versus thermal tradeoffs.

Given a nonsynchronous architecture, efficiencies above 90% are easy to achieve. External shutdown is included, enabling separate turnon and turnoff of the two channels. Additional features include programmable soft-start circuitry to reduce inrush current, pulse-by-pulse current limit and frequency foldback, integrated bootstrap structure, and thermal shutdown.