LM26480QSQX-8D/NOPB

text.skipToContent text.skipToNavigation

LM26480QSQX-8D/NOPB

Externally Configurable Dual 1.5A Step-Down DC/DC and Dual 300mA Linear Regulators

Qty Price
1-9 $2.65
10-24 $2.39
25-99 $2.22
100-249 $1.95
250-499 $1.83
500-749 $1.55
750-999 $1.31
1000+ $1.25

Features

  • Qualified for Automotive Applications
  • AEC Q100-Qualified With the Following Results
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating TemperatureRange
  • Input Voltage: 2.8 V to 5.5 V
  • Compatible with Advanced Applications Processors and FPGAs
  • Two LDOs for Powering Internal Processor Functions and I/Os
  • Precision Internal Reference
  • Thermal Overload Protection
  • Current Overload Protection
  • External Power-On-Reset Function for Buck1 and Buck2
  • Undervoltage Lockout Detector to Monitor Input Supply Voltage
  • Step-Down DC-DC Converters (Buck)
    • 1.5-A Output Current
    • VOUT from:
    • Buck1 : 0.8 V to 2 V at 1.5 A
    • Buck2 : 1 V to 3.3 V at 1.5 A
    • Up to 96% efficiency
    • ±3% FB Voltage Accuracy
    • 2-MHz PWM Switching Frequency
    • PWM-to-PFM Automatic Mode Change Under Low Loads
    • Automatic Soft Start
  • Linear Regulators (LDO)
    • VOUT of 1 V to 3.5 V
    • ±3% FB Voltage Accuracy
    • 300-mA Output Current
    • 25-mV (Typical) Dropout
    • Create a Custom Design Using the LM26480-Q1 With theWEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LM26480QSQX-8D/NOPB

The LM26480-Q1 is anautomotive-qualified multi-functional power management unit (PMU), optimized for low-powerdigital applications. This device integrates two highly efficient 1.5-A step-down DC-DC convertersand two 300-mA linear regulators. The DC-DC buck converters provide typical efficiencies of 96%,allowing for minimal power consumption. Features include soft start, undervoltage lockout, currentoverload protection, thermal overload protection, and an internal power-on-reset (POR) circuit,which monitors the output voltage levels on bucks 1 and 2.