text.skipToContent text.skipToNavigation

LM2695MH/NOPB

High Voltage (30V, 1.25A) Step Down Switching Regulator

Packaging

Package | PIN: PWP | 14
Temp: Q (-40 to 125)
Carrier: Partial Tube
Qty Price
1-9 $3.56
10-24 $3.21
25-99 $2.99
100-249 $2.62
250-499 $2.45
500-749 $2.08
750-999 $1.76
1000+ $1.68

Features

  • Integrated 33V, N-Channel Buck Switch
  • Integrated Start-Up Regulator
  • Input Voltage Range: 8V to 30V
  • No Loop Compensation Required
  • Ultra-Fast Transient Response
  • Operating Frequency Remains Constant with Load Current and Input Voltage
  • Maximum Duty Cycle Limited During Start-Up
  • Adjustable Output Voltage
  • Valley Current Limit At 1.25A
  • Precision Internal Reference
  • Low Bias Current
  • Highly Efficient Operation
  • Thermal Shutdown

Package

  • 10-Pin WSON (4 mm x 4 mm)
  • 14-Pin HTSSOP
  • Exposed Thermal Pad For Improved Heat Dissipation

All trademarks are the property of their respective owners.

Typical Applications

  • High Efficiency Point-Of-Load (POL) Regulator
  • Non-Isolated Telecommunication Buck Regulator
  • Secondary High Voltage Post Regulator

Texas Instruments  LM2695MH/NOPB

The LM2695 Step Down Switching Regulator features all of the functions needed to implement a low cost, efficient, buck bias regulator capable of supplying 1.25A to the load. This buck regulator contains a 33V N-Channel Buck Switch, and is available in the thermally enhanced WSON-10 and HTSSOP-14 packages. The hysteretic regulation scheme requires no loop compensation, results in fast load transient response, and simplifies circuit implementation. The operating frequency remains constant with line and load variations due to the inverse relationship between the input voltage and the on-time. The current limit detection is set at 1.25A. Additional features include: VCC under-voltage lockout, thermal shutdown, gate drive under-voltage lockout, and maximum duty cycle limiter.