text.skipToContent text.skipToNavigation

LM2733YMF/NOPB

0.6/1.6 MHz Boost Converters With 40V Internal FET Switch in SOT-23

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.69
10-24 $1.52
25-99 $1.41
100-249 $1.23
250-499 $1.13
500-749 $0.95
750-999 $0.78
1000+ $0.72

Features

  • 40-V DMOS FET Switch
  • 1.6 MHz (‘X’), 0.6 MHz (‘Y’) Switching
    Frequency
  • Low RDS(ON) DMOS FET
  • Switch Current up to 1A
  • Wide Input Voltage Range (2.7 V – 14 V)
  • Low Shutdown Current (< 1 µA)
  • 5-Lead SOT-23 Package
  • Uses Tiny Capacitors and Inductors
  • Cycle-by-Cycle Current Limiting
  • Internally Compensated

Texas Instruments  LM2733YMF/NOPB

The LM2733 switching regulators are current-mode boost converters operating fixed frequency of 1.6 MHz (‘X’ option) and 600 kHz (‘Y’\x9Doption).

The use of SOT-23 package, made possible by the minimal power loss of the internal 1-A switch, and use of small inductors and capacitors result in the industry's highest power density. The 40-V internal switch makes these solutions perfect for boosting to voltages of 16 V or greater.

These parts have a logic-level shutdown pin that can be used to reduce quiescent current and extend battery life.

Protection is provided through cycle-by-cycle current limiting and thermal shutdown. Internal compensation simplifies design and reduces component count.