LM27342SDX/NOPB

text.skipToContent text.skipToNavigation

LM27342SDX/NOPB

2A - Wide Input Range Buck Regulator with Frequency Synchronization

Packaging

Package | PIN: DSC | 10
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.55
10-24 $2.29
25-99 $2.13
100-249 $1.87
250-499 $1.75
500-749 $1.49
750-999 $1.26
1000+ $1.20

Features

  • Space-Saving, 3 mm × 3 mm 10-Pin WSON and MSOP-PowerPAD Packages
  • Wide Input Voltage Range: 3 V to 20 V
  • Wide Output Voltage Range: 1 V to 18 V
  • LM27341 Delivers 1.5-A Maximum Output Current
  • LM27342 Delivers 2-A Maximum Output Current
  • High Switching Frequency: 2 MHz
  • Frequency Synchronization:
    1 MHz < fSW < 2.35 MHz
  • 150-mΩ NMOS Switch With Internal Bootstrap Supply
  • 70-nA Shutdown Current
  • Internal Voltage Reference Accuracy of 1%
  • Peak Current-Mode, PWM Operation
  • Thermal Shutdown
  • LM27341-Q1 and LM27342-Q1 are AEC-Q100 Grade 1 Qualified and Manufactured on an Automotive Grade Flow

Texas Instruments  LM27342SDX/NOPB

The LM2734x and LM2734x-Q1 regulators are monolithic, high-frequency, PWM step-down DC-DC converters in 10-pin WSON and 10-pin MSOP-PowerPAD packages. They contain all the active functions to provide local DC-DC conversion with fast transient response and accurate regulation in the smallest possible PCB area.

With a minimum of external components, the LM2734x and LM2734x-Q1 are easy to use. The ability to drive 1.5-A or 2-A loads respectively, with an internal 150-mΩ NMOS switch results in the best power density available. The world-class control circuitry allows for on-times as low as 65 ns, thus supporting exceptionally high frequency conversion. Switching frequency is internally set to 2 MHz and synchronizable from 1 to 2.35 MHz, which allows the use of extremely small surface mount inductors and chip capacitors. Even though the operating frequency is very high, efficiencies up to 90% are easy to achieve. External shutdown is included, which features an ultra-low shutdown current of 70 nA. The LM2734x and LM2734x-Q1 use peak current-mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output overvoltage protection.