LM2734YMK/NOPB

text.skipToContent text.skipToNavigation

LM2734YMK/NOPB

3V to 20V Input, 1A Step-Down Converter with Light Load Efficiency

Packaging

Package | PIN: DDC | 6
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.25
10-24 $2.02
25-99 $1.87
100-249 $1.63
250-499 $1.51
500-749 $1.26
750-999 $1.04
1000+ $0.95

Features

  • Thin SOT-6 Package
  • 3-V to 20-V Input Voltage Range
  • 0.8-V to 18-V Output Voltage Range
  • 1-A Output Current
  • 550-kHz (LM2734Y) and 1.6-MHz (LM2734X) Switching Frequencies
  • 300-mΩ NMOS Switch
  • 30-nA Shutdown Current
  • 0.8-V, 2% Internal Voltage Reference
  • Internal Soft Start
  • Current-Mode, PWM Operation
  • Thermal Shutdown
  • Create a Custom Design Using the LM2734 With WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LM2734YMK/NOPB

The LM2734 regulatoris a monolithic, high-frequency, PWM step-down DC/DC converter in a 6-pin Thin SOT package. Thedevice provides all the active functions to provide local DC/DC conversion with fast transientresponse and accurate regulation in the smallest possible PCB area.

With a minimum of external components and online design support through WEBENCH, theLM2734 regulator is easy touse. The ability to drive 1-A loads with an internal 300-mΩ NMOS switch using state-of-the-art0.5-µm BiCMOS technology results in the best power density available. The world-class controlcircuitry allows for on-times as low as 13 ns, thus supporting exceptionally high-frequencyconversion over the entire 3-V to 20-V input operating range down to the minimum output voltage of0.8 V. Switching frequency is internally set to 550 kHz (LM2734Y) or 1.6 MHz (LM2734X), allowingthe use of extremely small surface-mount inductors and chip capacitors. Even though the operatingfrequencies are very high, efficiencies up to 90% are easy to achieve. External shutdown isincluded, featuring an ultra-low standby current of 30 nA.

The LM2734 regulatoruses current-mode control and internal compensation to provide high-performance regulation over awide range of operating conditions. Additional features include internal soft-start circuitry toreduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output overvoltageprotection.