LM2735XMF/NOPB

text.skipToContent text.skipToNavigation

LM2735XMF/NOPB

520kHz/1.6MHz - Space-Efficient Boost and SEPIC DC-DC Regulator

Packaging

Package | PIN: DBV | 5
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $1.75
10-24 $1.58
25-99 $1.47
100-249 $1.29
250-499 $1.21
500-749 $1.02
750-999 $0.86
1000+ $0.83

Features

  • Input Voltage Range: 2.7 V to 5.5 V
  • Output Voltage Range: 3 V to 24 V
  • 2.1-A Switch Current Over Full Temperature Range
  • Current-Mode Control
  • Logic High Enable Pin
  • Ultra-Low Standby Current of 80 nA in Shutdown
  • 170-mΩ NMOS Switch
  • ±2% Feedback Voltage Accuracy
  • Ease-of-Use, Small Total Solution Size
    • Internal Soft Start
    • InternalCompensation
    • Two Switching Frequencies
    • 520 kHz(LM2735-Y)
    • 1.6 MHz (LM2735-X)
    • Uses Small Surface MountInductors and Chip Capacitors
    • Tiny SOT-23, WSON, and MSOP-PowerPAD™Packages
  • Create a Custom Design Using the LM2735 With WEBENCH® Power Designer

All trademarks are the property of their respective owners.

Texas Instruments  LM2735XMF/NOPB

The LM2735 device is an easy-to-use, space-efficient 2.1-A low-side switch regulator,ideal for Boost and SEPIC DC/DC regulation. The device provides all the active functions to providelocal DC-DC conversion with fast-transient response and accurate regulation in the smallest PCBarea. Switching frequency is internally set to either 520 kHz or 1.6 MHz, allowing the use ofextremely small surface mount inductor and chip capacitors, while providing efficiencies of up to90%. Current-mode control and internal compensation provide ease-of-use, minimal component count,and high-performance regulation over a wide range of operating conditions. External shutdownfeatures an ultra-low standby current of 80 nA, ideal for portable applications. Tiny SOT-23, WSON,and MSOP-PowerPAD packages provide space savings. Additional features include internal soft start,circuitry to reduce inrush current, pulse-by-pulse current limit, and thermal shutdown.