LM2772SD/NOPB

text.skipToContent text.skipToNavigation

LM2772SD/NOPB

Low-Ripple Switched Capacitor Step-Down Regulator

Packaging

Package | PIN: DSC | 10
Temp: S (-30 to 85)
Carrier: Cut Tape
Qty Price
1-9 $0.87
10-24 $0.77
25-99 $0.72
100-249 $0.61
250-499 $0.57
500-749 $0.46
750-999 $0.37
1000+ $0.33

Features

  • Low-Noise Fixed Frequency Operation
  • 1.2V Output Voltage
  • 3% Output Voltage Regulation
  • Li-Ion (3.6V) to 1.2V with 80% Efficiency
  • Very Low Output Ripple: 8mV @ 150mA
  • Output Currents up to 150mA
  • 2.7V to 5.5V Input Voltage Range
  • Shutdown Disconnects Load from VIN
  • 1.1MHz Switching Frequency
  • No Inductors…Small Solution Size
  • Short Circuit and Thermal Protection
  • WSON-10 Package (3mm × 3mm × 0.8mm)

All trademarks are the property of their respective owners.

Texas Instruments  LM2772SD/NOPB

The LM2772 is a switched capacitor step-down regulator that produces a 1.2V output. It is capable of supplying loads up to 150mA with 3% output voltage regulation over line, load, and temperature. The LM2772 operates with an input voltage from 3.0V to 5.5V, accommodating 1-cell Li-Ion batteries and chargers.

The LM2772 utilizes a highly efficient regulated multi-gain charge pump. Pre-regulated 1.1MHz fixed-frequency switching results in very low ripple and noise on both the input and the output. When output currents are low, the part automatically switches to a low-ripple PFM regulation mode to maintain high efficiency over the entire load range.

The LM2772 is available in TI’s WSON-10 Package (WSON-10).