text.skipToContent text.skipToNavigation

LM2776DBVT

Switched Capacitor Inverter

Packaging

Package | PIN: DBV | 6
Temp: I (-40 to 85)
Carrier: Cut Tape
Qty Price
1-9 $1.06
10-24 $0.95
25-99 $0.88
100-249 $0.75
250-499 $0.69
500-749 $0.56
750-999 $0.45
1000+ $0.40

Features

  • Input Voltage: 2.7 V to 5.5 V
  • 200-mA Output Current
  • Inverts Input Supply Voltage
  • Low-Current PFM Mode Operation
  • 2-MHz Switching Frequency
  • Greater than 90% Efficiency
  • Current Limit and Thermal Protection
  • No Inductors

All trademarks are the property of their respective owners.

Texas Instruments  LM2776DBVT

The LM2776 CMOS charge-pump voltage converter inverts a positive voltage in the rangefrom 2.7 V to 5.5 V to the corresponding negative voltage. The LM2776 uses three low-costcapacitors to provide 200 mA of output current without the cost, size, and electromagneticinterference (EMI) related to inductor-based converters.

With an operating current of only 100 µA and operating efficiency greater than 90% atmost loads, the LM2776 provides ideal performance for battery-powered systems requiring a highpower negative power supply.

The LM2776 has been placed in TI’s 6-pin SOT-23 to maintain a small formfactor.