LM2796TLX/NOPB

text.skipToContent text.skipToNavigation

LM2796TLX/NOPB

Dual-Display White LED Driver with 3/2x Switched Capacitor Boost

Packaging

Package | PIN: YZR | 18
Temp: S (-30 to 85)
Carrier: Cut Tape
Qty Price
1-9 $2.24
10-24 $2.01
25-99 $1.86
100-249 $1.62
250-499 $1.50
500-749 $1.26
750-999 $1.03
1000+ $0.95

Features

  • Drives up to 7 LEDs with up to 20mA Each
  • LEDs Controlled in 2 Distinct Groups, for Backlighting 2 Displays (Main LCD and Sub-LCD)
  • Excellent Current and Brightness Matching
  • High-Efficiency 3/2x Charge Pump
  • Extended Li-Ion Input: 2.7V to 5.5V
  • PWM Brightness Control: 100Hz - 1kHz
  • 18-bump Thin DSBGA Package: (2.1mm x 2.4mm x 0.6mm)

All trademarks are the property of their respective owners.

Texas Instruments  LM2796TLX/NOPB

The LM2796 is a charge-pump based white-LED driver that is ideal for mobile phone display backlighting. It can drive up to 7 LEDs in parallel with up to 20mA through each LED. Regulated internal current sources deliver excellent current and brightness matching in all LEDs. The LED-driver current sources are split into two independently controlled groups. The primary group (4 LEDs) can be used to backlight the main phone display. The second group (3 LEDs) can be used to backlight a secondary display or to provide other lighting features (keypad LEDs, for example). Brightness of the two groups can be adjusted independently with pulse-width modulated (PWM) digital signals.

The LM2796 works off an extended Li-Ion input voltage range (2.7V to 5.5V). Voltage boost is achieved with a high-efficiency 3/2×-gain charge pump.

The LM2796 is available in TI’s chip-scale 18-bump DSBGA package.