text.skipToContent text.skipToNavigation

LM2903VQPWRQ1

AEC-Q100, Grade 0 and 1, Automotive High Voltage Dual Differential Comparator

Packaging

Package | PIN: PW | 8
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.44
10-24 $0.39
25-99 $0.36
100-249 $0.30
250-499 $0.27
500-749 $0.21
750-999 $0.16
1000+ $0.14

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified with the Following Results:
    • DeviceTemperature Grade 0: –40°C to 150°C Ambient Operating Temperature Range (LM2903E-Q1)
    • Device Temperature Grade 1: –40°C to125°C Ambient Operating Temperature Range (LM2903-Q1)
    • Device HBM ESDClassification Level H1C
    • Device CDM ESD Classification LevelC4B
  • ESD Protection Exceeds 1000 V Per
    MIL-STD-883, Method 3015; Exceeds 100 V
    Using Machine Model (C = 200 pF, R = 0 Ω)
  • Single Supply or Dual Supplies
  • Low Supply-Current Drain Independent of
    Supply Voltage 0.4 mA Typ Per
    Comparator
  • Low Input Bias Current 25 nA Typ
  • Low Input Offset Current 5 nA Typ
  • Low Input Offset Voltage 2 mV Typ
  • Common-Mode Input Voltage Range Includes Ground
  • Differential Input Voltage Range Equal to Maximum-Rated Supply Voltage ±36 V
  • Low Output Saturation Voltage
  • Output Compatible With TTL, MOS, and CMOS

All trademarks are the property of their respective owners.

Texas Instruments  LM2903VQPWRQ1

This device consists of two independent voltage comparators that are designed to operatefrom a single power supply over a wide range of voltages. Operation from dual supplies is possible,as long as the difference between the two supplies is 2 V to 36 V, and VCC is at least 1.5 V morepositive than the input common-mode voltage. Current drain is independent of the supply voltage.The outputs can be connected to other open-collector outputs to achieve wired-ANDrelationships.

The LM2903-Q1 is Qualified for the AEC-Q100 Grade 1 temperaturerange of -40°C to +125°C. The LM2903E-Q1 is Qualified for the AEC-Q100 Grade 0 temperature range of-40°C to +150°C.™