LM3000SQ/NOPB

text.skipToContent text.skipToNavigation

LM3000SQ/NOPB

Dual Synchronous Emulated Current-Mode Controller

Packaging

Package | PIN: RTV | 32
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $5.30
10-24 $4.77
25-99 $4.45
100-249 $3.99
250-499 $3.73
500-749 $3.24
750-999 $2.81
1000+ $2.75

Features

  • VIN Range FROM 3.3V to 18.5V
  • Output Voltage From 0.6V to 80% of VIN
  • Remote Differential Output Voltage Sensing
  • 1% Accuracy at FB Pin
  • Interleaved Operation Reduces Input Capacitors
  • Frequency Sync/Adjust From 200 kHz to 1.5 MHz
  • Startup With Pre-Bias Load
  • Independent Power Good, Enable, Soft-Start and Track
  • Programmable Current Limit Without External Sense Resistor
  • Hiccup Mode Short Circuit Protection

All trademarks are the property of their respective owners.

Texas Instruments  LM3000SQ/NOPB

The LM3000 is a dual output synchronous buck controller which is designed to convert input voltages ranging from 3.3V to 18.5V down to output voltages as low as 0.6V. The two outputs switch at a constant programmable frequency of 200 kHz to 1.5 MHz, with the second output 180 degrees out of phase from the first to minimize the input filter requirements. The switching frequency can also be phase locked to an external frequency. A CLKOUT provides an external clock 90 degrees out of phase with the main clock so that a second chip can be run out of phase with the main chip. The emulated current-mode control utilizes bottom side FET sensing to provide fast transient response and current limit without the need for external current sense resistors or RC networks. Separate Enable, Soft-Start and Track pins allow each output to be controlled independently to provide maximum flexibility in designing system power sequencing.

The LM3000 has a full range of protection features which include input under-voltage lock-out (UVLO), power good (PGOOD) signals for each output, over-voltage crowbar and hiccup mode during short circuit events.